Table of contents

Needle roller bearings

Combined needle roller bearings

  • Bearing design
  • Load carrying capacity
  • Compensation of angular misalignments
  • Lubrication
  • Sealing
  • Speeds
  • Noise
  • Temperature range
  • Cages
  • Internal clearance
  • Dimensions, tolerances
  • Suffixes
  • Structure of bearing designation
  • Dimensioning
  • Minimum load
  • Design of bearing arrangements
  • Mounting and dismounting
  • Legal notice regarding data freshness
  • Further information

Needle roller bearings

Combined needle roller bearings

The bearings:

  • can support high radial loads and moderate axial loads by means of a single bearing position ➤ Figure
  • are suitable for applications with a very small radial design envelope, where the raceway on the shaft is designed as a rolling bearing raceway (direct bearing arrangement)
  • permit relatively high speeds, if the rolling element set in the axial bearing component is not full complement but guided by a cage
  • have a high running accuracy
  • permit locating bearing arrangements with only a very small radial design envelope
  • result in axially rigid bearing arrangements
  • are easy to mount as they are not self-retaining in many cases
  • permit technically straightforward, economical and cost-effective designs

Combined needle roller bearing / needle roller bearing:
comparison of load direction

Fr = radial load

Fa = axial load


Needle roller/axial deep groove ball bearing NKX


Needle roller bearing NK

Bearing design

Design variants

The standard product range of combined needle roller bearings comprises:

  • needle roller/axial deep groove ball bearings
    ➤ Figure to ➤ Figure
  • needle roller/axial cylindrical roller bearings
    ➤ Figure and ➤ Figure
  • needle roller/angular contact ball bearings
    ➤ Figure and ➤ Figure

The majority of these needle roller bearings are X-life bearings ➤ link.

Combined needle roller bearings

The bearings comprise a radial component and an axial component

Combined needle roller bearings comprise a radial needle roller bearing, which is combined with an axial bearing component ➤ Figure, ➤ Figure and ➤ Figure. These bearings can support radial as well as axial loads with just one bearing and permit locating bearing arrangements with only a small radial design envelope ➤ Figure and ➤ section. They are suitable, for example, where radial and axial loads are present and simple axial contact washers are no longer able to support the axial loads on account of their size, high speeds or inadequate lubrication, and other locating bearings require too much installation space.

Combined needle roller bearings, radial and axial dynamic load carrying capacity

Cr = radial basic dynamic load rating

Ca = basic axial dynamic load dating

Needle roller/axial deep groove ball bearings

Suitable for compact direct bearing arrangements on the shaft

Needle roller/axial deep groove ball bearings do not have an inner ring and are therefore particularly compact in a radial direction ➤ Figure. However, they require a shaft raceway that is hardened and ground ➤ section. If the shaft cannot be used as a rolling bearing raceway, inner rings IR can be used instead ➤ Figure. The suitable inner rings are given in the product tables and must be ordered in addition to the bearing ➤ link. For lubrication, the outer ring of the radial bearing component has a lubrication groove and lubrication holes.

Type NX, NX..-Z

The rolling element set for the axial bearing component is a full complement ball system

Needle roller/axial deep groove ball bearings NX and NX..-Z have a full complement ball set and an extremely low radial section height ➤ Figure. Due to the compact radial dimensions, bearing arrangements can be achieved with very small shaft centre distances, such as those that may be present in multi-spindle drilling machines. A sheet steel end cap secured to the radial bearing component grips the shaft locating washing of the axial bearing and holds the axial bearing component together ➤ Figure. As a result, the bearings are self-retaining. The sheet metal caps for bearings NX have lubrication holes for oil lubrication ➤ Figure and ➤ section.

Needle roller/ axial deep groove ball bearing NX without inner ring

Fr = radial load

Fa = axial load


NX, full complement axial ball bearing component, with end cap, lubrication holes in the cap


NX..-Z, full complement axial ball bearing component, with end cap, no lubrication holes in the cap


End cap

Needle roller/axial deep groove ball bearing NX..-Z with inner ring


Inner ring IR

Type NKX, NKX..-Z

The rolling element set for the axial bearing component is guided by a cage

In bearings NKX and NKX..-Z, the rolling element set is not a full complement ball system, as is present in bearings NX, but is retained by a cage ➤ Figure. The ball and cage assembly corresponds to an axial deep groove ball bearing of series 511. As a result of the cage, these bearings are suitable for higher speeds than bearings of the full complement design ➤ link.

Type NKX

Bearings NKX are not self-retaining, i. e radial needle roller bearing, axial ball and cage assembly and shaft locating washer can be fitted independently of each other ➤ Figure.

Type NKX..-Z

Type NKX..-Z has a sheet steel end cap, which holds the axial bearing component together, i. e. the bearings are self-retaining. The cap is designed without lubrication holes and is rigidly connected to the housing locating washer of the radial bearing component ➤ Figure.

Needle roller/axial deep groove ball bearings without inner ring

Fr = radial load

Fa = axial load


NKX, axial bearing component with ball and cage assembly, without end cap


NKX..-Z, axial bearing component with ball and cage assembly, with end cap, no lubrication holes in the cap


End cap

Needle roller/axial cylindrical roller bearings

Type NKXR , NKXR..-Z

The rolling element set for the axial bearing component is guided by a cage

These bearings comprise a radial needle roller bearing and an axial cylindrical roller bearing of series 811 with a plastic cage. They do not have an inner ring and require a shaft raceway that is hardened and ground ➤ Figure and ➤ section. If the shaft cannot be used as a rolling bearing raceway, inner rings IR can be used instead ➤ Figure. The suitable inner rings are given in the product tables and must be ordered in addition to the bearing ➤ link. For lubrication, the outer ring of the radial bearing component has a lubrication groove and lubrication holes.

Type NKXR

Type NKXR is not self-retaining, i. e. the radial needle roller bearing, axial cylindrical roller bearing and shaft locating washer can be fitted independently of each other ➤ Figure.

Type NKXR..-Z

A sheet steel end cap secured to the radial bearing component grips the shaft locating washing of the axial cylindrical roller bearing and holds the axial bearing component together. As a result, these bearings are self‑retaining ➤ Figure.

Needle roller/axial cylindrical roller bearings without inner ring

Fr = radial load

Fa = axial load


NKXR, axial bearing component with roller and cage assembly, without end cap


NKXR..-Z, axial bearing component with roller and cage assembly, with end cap, no lubrication holes in the cap


End cap

Needle roller/axial cylindrical roller bearing NKXRwith inner ring


Inner ring IR

Needle roller/angular contact ball bearings

Type NKIA, NKIB

The rolling element set for the axial bearing component is guided by a cage

Needle roller/angular contact ball bearings comprise a radial needle roller bearing, an angular contact ball bearing as the axial component and an inner ring ➤ Figure and ➤ Figure. In the case of type NKIA the inner ring is of a single-piece design, whereas design NKIB has one narrow and one wide inner ring. The ball cage of the axial bearing component is made from plastic ➤ Figure and ➤ Figure and ➤ section. The bearings have a low radial section height and are suitable for high speeds ➤ link. As needle roller/angular contact ball bearings are not self-retaining, the inner ring can be mounted independently of the outer ring and needle roller and ball set. During fitting it must, however, be ensured that the bearing rings are not interchanged with rings from other bearings, but are always mounted in the delivered matched pair.

Needle roller/angular contact ball bearing NKIA

Fr = radial load

Fa = axial load

Needle roller/angular contact ball bearing NKIB

Fr = radial load

Fa = axial load


Wide inner ring


Narrow inner ring

X-life premium quality

The combined needle roller bearings described here are X-life bearings. They are characterised by a very high load carrying capacity and long rating life. This is achieved, for example, through the modified internal construction and optimised contact geometry between the rolling elements and raceways, as well as through the higher quality of the steel and rolling elements, higher surface quality and appropriate heat treatment.

Advantages

Increased customer benefits due to X-life

The technical enhancements offer a range of advantages, such as:

  • a more favourable load distribution in the bearing and thus a higher dynamic load carrying capacity of the bearings
  • quieter running
  • running with reduced friction and greater energy efficiency
  • lower heat generation in the bearing
  • higher possible speeds
  • lower lubricant consumption and, consequently, longer maintenance intervals
  • a measurably longer operating life of the bearings
  • high operational security
  • compact, environmentally-friendly bearing arrangements

Lower operating costs, higher machine availability

In conclusion, these advantages improve the overall cost-efficiency of the bearing position significantly and thus bring about a sustainable increase in the efficiency of the machine and equipment.

Suffix XL

Combined needle roller bearings in X-life quality include the suffix XL in the designation ➤ Figure to ➤ Figure and ➤ link.

X-life indicates a high product performance density and thus a particularly significant benefit to the customer.

Load carrying capacity

Needle roller/axial deep groove ball bearings NX, NX..-Z, NKX, NKX..-Z

Suitable for moderate axial loads

Needle roller/axial deep groove ball bearings support high radial loads and moderate axial loads in one direction ➤ Figure to ➤ Figure. Bearings with a full complement ball set have a higher axial load carrying capacity than bearings with a cage-guided axial component ➤ Figure.

Bearing arrangement for supporting axial loads in both directions

Mounting of two needle roller/axial deep groove ball bearings in a mirror image arrangement

Needle roller/axial deep groove ball bearings can support axial loads in one direction only. If no temperature-induced changes in length occur during operation in an arrangement of short shafts, two bearings can also be used to support axial loads in both directions, which are then mounted in a mirror image arrangement ➤ Figure. The bearing parts should, however, be elastically preloaded in an axial direction, for example by means of disc springs ➤ Figure. The elastic preload ensures that the unloaded axial bearing component runs without slippage ➤ section. The preload also improves the operating behaviour of axial ball bearings and reduces running noise.

Two needle roller/axial deep groove ball bearings NKX mounted in a mirror image arrangement and axially preloaded with disc springs


Needle roller/axial deep groove ball bearing NKX


Disc spring set


Shaft nut for preloading

Needle roller/axial cylindrical roller bearings NKXR, NKXR..-Z

Suitable for high axial loads

Needle roller/axial cylindrical roller bearings support high radial loads and also, due to the line contact of the cylindrical rollers, high axial loads in one direction ➤ Figure, ➤ Figure and ➤ Figure.

Bearing arrangement for supporting axial loads in both directions

Mounting of two needle roller/axial cylindrical roller bearings in a mirror image arrangement

Needle roller/axial cylindrical roller bearings can support axial loads in one direction only. If no temperature-induced changes in length occur during operation in an arrangement of short shafts, two bearings can also be used to support axial loads in both directions, which are then mounted in a mirror image arrangement. The bearing parts should, however, be elastically preloaded in an axial direction, for example by means of disc springs ➤ Figure. The elastic preload ensures that the unloaded axial bearing component runs without slippage. The preload also improves the operating behaviour of needle roller/axial cylindrical roller bearings and reduces running noise.

Needle roller/angular contact ball bearings NKIA, NKIB

NKIA for axial forces in one direction, NKIB for alternating axial forces

The radial bearing supports high radial forces, the angular contact ball bearing supports smaller axial forces. NKIA can support axial loads from one direction only ➤ Figure. NKIB has one narrow and one wide inner ring ➤ Figure. At the point where the inner rings join, there is a shoulder on both sides for guidance of the ball and cage assembly. As a result, these bearings are also suitable for supporting axial forces alternating in direction, i. e. as locating bearings, they can guide the shaft axially in both directions. The shaft is guided axially with an axial clearance of 0,08 mm to 0,25 mm.

Replacement of inner rings

In standard bearings of series NKIA and NKIB, the inner rings are matched to the enveloping circle tolerance F6 and can be interchanged with each other (mixed use) within the same accuracy class.

When mounting bearings NKIB, both inner ring parts must be located axially clearance-free against each other. The narrow inner ring has a larger bore diameter. This results in an interference fit if a shaft tolerance k6 is used.

Bearing arrangement for supporting axial loads in both directions with bearings NKIA

Mounting of two needle roller/angular contact ball bearings in a mirror image arrangement

Needle roller/angular contact ball bearings NKIA support axial loads in one direction. In order to support axial loads in both directions, two bearings NKIA can also be used, which are then mounted in a mirror image arrangement ➤ Figure.

Two needle roller/angular contact ball bearings NKIA mounted in a mirror image arrangement


Needle roller/angular contact ball bearing NKIA


Shaft nut for preloading

Support of axial forces

Preloading of the axial bearing component

The axial bearing component must be preloaded to 1% of the axial basic static load rating C0a (for example using disc springs). The basic load ratings C0a are stated in the product tables.

Needle roller/axial deep groove ball bearings and needle roller/ axial cylindrical roller bearings

Shortening of the retaining rings where there is little distance between the shafts

In order to support axial forces, the bearings must be abutted by means of snap rings on the outer ring or a housing shoulder. If there is little distance between the shaft centres, the snap rings should be shortened ➤ Figure. Snap rings WR and SW are available from trade outlets. If the bearings are to support axial forces from alternating directions, two bearings must be fitted opposed to each other. The unloaded bearing must be axially preloaded, for example by means of disc springs ➤ Figure. This allows compensation of thermal expansion.

Bearing arrangement with shortened snap rings


Snap ring


Shortened area

Shaft raceway designed in accordance with DIN 617

If the surface of the shaft raceway is produced to DIN 617, the basic load ratings Cr in the product tables must be reduced by 15%.

Compensation of angular misalignments

The bearings are not suitable for the compensation of shaft misalignments relative to the housing

Combined needle roller bearings are not suitable for the compensation of angular misalignments. The extent to which a misalignment of the shaft can be tolerated relative to the housing bore is dependent on factors such as the design of the bearing arrangement, the size of the bearing, the operating clearance and the load etc. As a result, no guide value can be specified here for a possible misalignment. If angular misalignments occur, aligning needle roller bearings can, for example, be used in combination with an axial bearing, depending on the application.

In all cases, misalignments cause increased running noise, place increased strain on the cages and have a harmful influence on the operating life of the bearings.

Lubrication

Greasing of the radial bearing component prior to initial operation

In bearings with grease lubrication, the radial bearing component should be greased before initial operation using a grease of similar quality to that used in the axial bearing component.

Determining the relubrication interval

In order to determine the relubrication interval, values must be calculated separately for the axial and radial bearing components and the lower value should be used.

Compatibility with plastic cages

When using bearings with plastic cages, compatibility between the lubricant and the cage material must be ensured if synthetic oils, lubricating greases with a synthetic oil base or lubricants containing a high proportion of EP additives are used.

Needle roller/axial deep groove ball bearings

Type NX, NKX

NX, NKX for oil lubrication, NX..-Z, NKX..-Z for grease lubrication

NX and NKX are intended for oil lubrication, therefore the bearings are not greased. Oil lubrication is carried out via the lubrication holes in the end cap ➤ Figure. If grease lubrication is intended, bearings of type NX..-Z or NXK..-Z should be used. In the case of these bearings, the axial bearing component is greased using a lithium complex soap grease to GA08. The end caps do not have lubrication holes.

Type NKX, NKX..-Z

Type NKX

Type NKX does not have a cap which holds the axial bearing component together ➤ Figure. As a result, these bearings are not self-retaining. They should be used with oil lubrication in preference, as the lubricating grease can only be retained with difficulty in the axial bearing component.

Type NKX..-Z

The bearings have an end cap without lubrication holes and are intended for grease lubrication ➤ section and ➤ Figure. The axial bearing component is greased using a lithium complex soap grease to GA08.

Needle roller/axial cylindrical roller bearings

Type NKXR, NKXR..-Z

Type NKXR

As the bearings do not have an end cap, the lubricating grease can only be retained with difficulty in the axial bearing component ➤ Figure. They should therefore be lubricated using oil in preference.

Type NKXR..-Z

Bearings of this type have an end cap without lubrication holes and are intended for grease lubrication ➤ Figure. The axial bearing component is greased using a lithium complex soap grease to GA08.

Needle roller/angular contact ball bearings

Type NKIA, NKIB

Needle roller/angular contact ball bearings can be lubricated with oil or grease. For lubrication, the outer ring has a lubrication groove and a lubrication hole ➤ Figure and ➤ Figure. If grease lubrication is used, the radial and axial bearing components must be lubricated with the same grease prior to mounting the bearings.

Sealing

Provide seals in the adjacent construction

Combined needle roller bearings are not sealed. In the case of unsealed bearings, sealing of the bearing position must be carried out in the adjacent construction. This must reliably prevent:

  • moisture and contaminants from entering the bearing
  • the egress of lubricant from the bearing

Sealing of the bearing position in the adjacent construction – example


Needle roller/axial deep groove ball bearing NX..-Z


Sealing of the bearing with rotary shaft seal G

Bearings with end cap

End caps without lubrication holes are suitable for grease lubrication

Bearings of design Z have an end cap, which grips the axial bearing component ➤ section and ➤ Figure, ➤ Figure and ➤ Figure. End caps without lubrication holes form a gap seal and retain the lubricating grease in the axial bearing component (applies to types NX..-Z, NKX..‑Z, NKXR..-Z).

Speeds

Limiting speeds and speed ratings in the product tables

The product tables generally give two speeds for the bearings:

  • the kinematic limiting speed nG
  • the thermal speed rating nϑr

Limiting speeds

The limiting speed nG is the kinematically permissible speed of a bearing. Even under favourable mounting and operating conditions, this value should not be exceeded without prior consultation with Schaeffler ➤ link. The values in the product tables are valid for oil lubrication.

Values for grease lubrication

For grease lubrication, 60% of the value stated in the product tables is permissible in each case.

Reference speeds

nϑr is used to calculate nϑ

The thermal speed rating nϑr is not an application-oriented speed limit, but is a calculated ancillary value for determining the thermally safe operating speed nϑ ➤ link.

The thermally safe operating speed nϑr for NKXR, NKXR..-Z, NKIA and NKIB is given in the product tables. The speed rating nϑr to DIN ISO 15312:2004 is not defined for bearings NXand NKX and therefore only the limiting speed nG is given.

In order to calculate the thermally safe operating speed nϑ, NKXR(..-Z) must be regarded as axial bearings and NKIA, NKIB as radial bearings.

Noise

Schaeffler Noise Index

The Schaeffler Noise Index (SGI) is not yet available for this bearing type ➤ link. The data for these bearing series will be introduced and updated in stages.

Temperature range

Limiting values

The operating temperature of the bearings is limited by:

  • the dimensional stability of the bearing rings and rolling elements
  • the cage
  • the lubricant

Possible operating temperatures of combined needler roller bearings ➤ Table.

Permissible temperature ranges

Operating temperature

Combined needle roller bearings

Full complement bearings, bearings with a sheet steel cage
or polyamide cage PA66

–30 °C to +120 °C

In the event of anticipated temperatures which lie outside the stated values, please contact Schaeffler.

Cages

Sheet steel or plastic cages are used as standard

The cages of radial bearings are made from sheet steel or plastic and are closed on both sides ➤ link. Bearings with a polyamide cage PA66 have the suffix TV. The cages for the axial bearing component are closed on both sides or open on one side. Sheet steel or glass fibre reinforced polyamide PA66 are used here as standard, depending on the bearing type.

For high continuous temperatures and applications with difficult operating conditions, bearings with sheet steel cages should be used. If there is any uncertainty regarding cage suitability, please consult Schaeffler.

Internal clearance

Radial internal clearance of bearings with inner ring

The standard is CN

As standard, combined needler roller bearings with inner ring have the radial internal clearance CN (normal) ➤ Table. CN is not stated in the designation.

The values for radial internal clearance in bearings with an inner ring correspond to DIN 620-4:2004 (ISO 5753-1:2009) ➤ Table. These are valid for bearings which are free from load and measurement forces (without elastic deformation).

For delivery options of bearings with a radial internal clearance value other than CN (for example C2, C3, C4) please consult Schaeffler.

Bearings with inner ring

Radial internal clearance of combined needle roller bearings with inner ring

Nominal bore diameter

Radial internal clearance

d

CN

mm

μm

over

incl.

min.

max.

‒

24

20

45

24

30

20

45

30

40

25

50

40

50

30

60

50

65

40

70

65

80

40

75

80

100

50

85

Enveloping circle diameter Fw for bearings without an inner ring

For bearings without an inner ring, the enveloping circle diameter Fw is used

In the case of bearings without inner ring, the enveloping circle dimension Fw is used instead of the radial internal clearance. The enveloping circle is the inner inscribed circle of the needle rollers in clearance-free contact with the outer raceway. Once the bearings are mounted, the enveloping circle Fw is in the tolerance class F6. The precondition for this is that the bore tolerances are observed for bearings without an inner ring ➤ section and ➤ Table. Deviations for the tolerance class F6 ➤ Table.

Deviations for the enveloping circle diameter

Enveloping circle diameter Fw

Tolerance class F6

Tolerance for enveloping circle diameter Fw

mm

upper deviation

lower deviation

over

incl.

μm

μm

3

6

+18

+10

6

10

+22

+13

10

18

+27

+16

18

30

+33

+20

30

50

+41

+25

50

80

+49

+30

80

120

+58

+36

120

180

+68

+43

180

250

+79

+50

250

315

+88

+56

315

400

+98

+62

400

500

+108

+68

Dimensions, tolerances

Dimension standards

The main dimensions of combined needle roller bearings correspond to ISO 15:2017 (DIN 616:2000 and DIN 5429-1:2005). This excludes needle roller/axial deep groove ball bearings of the types NX and NX..-Z, which are not standardised.

Chamfer dimensions

The limiting dimensions for chamfer dimensions correspond to DIN 620‑6:2004. Overview and limiting values ➤ section. Nominal value of chamfer dimension ➤ link.

Tolerances

The dimensional, geometrical and running tolerances of the bearings correspond to tolerance class Normal:

  • Radial bearing component in accordance with ISO 492:2014 and DIN 620-2:1988. Tolerance values in accordance with ISO 492 ➤ Table
  • Axial bearing component in accordance with ISO 199:2014 and DIN 620-3:1982. Tolerance values in accordance with ISO 199 ➤ Table

This excludes:

  • NKIB, in this instance the bore d1 of the narrow inner ring and the width (–0,3 mm) over both inner rings
  • NKX and NKXR, in this instance the diameters D1, D2

Suffixes

For a description of the suffixes used in this chapter ➤ Table and medias interchange http://www.schaeffler.de/std/1B69.

Suffixes and corresponding descriptions

Suffix

Description of suffix

TV

Bearing with radial cage made from
glass fibre reinforced polyamide 66

Standard

XL

X-life bearing

Standard

Z

Bearing with end cap, axial bearing component greased with lithium complex soap grease to GA08

Standard

Structure of bearing designation

Examples of composition of bearing designation

The designation of bearings follows a set model. Examples ➤ Figure to ➤ Figure. The composition of designations is subject in part to DIN 623-1 ➤ Figure.

Needle roller/axial deep groove ball bearing without inner ring, for grease lubrication:
designation structure

Needler roller/axial cylindrical roller bearing, with end cap, with recommended inner ring:
designation structure

Needle roller/angular contact ball bearing, double direction, with standard inner ring:
designation structure

Dimensioning

Equivalent dynamic bearing load

Separate calculation of the rating life for radial and axial bearing components

In the case of combined needle roller bearings, the rating life of the radial bearing and axial bearing component must always be calculated separately ➤ Equation and ➤ Equation. The lower value then applies in each case to the bearing position.

P = Fr and Fa respectively under purely radial load and purely axial load of constant magnitude and direction

The basic rating life equation L = (C/P)p used in the dimensioning of bearings under dynamic load assumes a concentrically acting load of constant magnitude and direction. In the case of radial bearings, this is a purely radial load Fr, while in the case of axial bearings it is a purely axial load Fa. In order to calculate the fatigue rating life for combined needle roller bearings, the bearing load Fr or Fa (Pr = Fr or Pa = Fa) is therefore used in the rating life for P ➤ Equation and ➤ Equation.

Radial bearings

The radial component of the combined needle roller bearing may only be subjected to radial load. For the calculation of Pr ➤ Equation.

Equivalent dynamic load


Legend

Pr N

Equivalent dynamic bearing load for the radial bearing

Fr N

Radial load

Axial bearing component

The axial bearing can only be subjected to axial load. For the calculation of Pa under a concentrically acting axial load ➤ Equation.

For needle roller/angular contact ball bearings, the axial load Fa must not exceed 0,25 · Fr.

Equivalent dynamic load


Legend

Pa N

Equivalent dynamic bearing load for the axial bearing component

Fa N

Axial load

Equivalent static bearing load

The equivalent static bearing load must be calculated for both the radial bearing and the axial bearing component ➤ Equation and ➤ Equation.

Equivalent static load


Equivalent static load


Legend

P0r N

Equivalent static bearing load for the radial bearing

F0r N

Largest radial load present (maximum load)

P0a N

Equivalent static bearing load for the axial bearing component

F0a N

Largest radial load present (maximum load)

Static load safety factor

S0a for needle roller/ angular contact ball bearings

In addition to the basic rating life L (L10h), it is also always necessary to check the static load safety factor S0 ➤ Equation. The calculation must be carried out for both the radial bearing (S0r) and the axial bearing component (S0a). The axial static load safety factor S0a must be > 1,5.

Static load safety factor


Legend

S0r, S0a -

Static load safety factor

C0r, C0a N

Basic static load rating

P0r, P0a N

Equivalent static bearing load

Minimum load

Minimum radial load

In order to prevent damage due to slippage, a minimum radial load of P > C0r/60 is required

In order that no slippage occurs between the contact partners, the radial bearing component must be constantly subjected to a sufficiently high load. For continuous operation, experience shows that a minimum radial load of the order of P > C0r/60 is necessary. In most cases, however, the radial load is already higher than the requisite minimum load due to the weight of the supported parts and the external forces.

If the minimum radial load is lower than indicated above, please consult Schaeffler.

Minimum axial load

The axial component of the bearing arrangement must be preloaded to 1% of the axial basic static load rating C0a. Basic load ratings C0a ➤ link.

Design of bearing arrangements

Support bearing rings over their entire circumference and width

In order to allow full utilisation of the load carrying capacity of the bearings and thus also achieve the requisite rating life, the bearing rings must be rigidly and uniformly supported by means of contact surfaces over their entire circumference and over the entire width of the raceway. Support can be provided by means of a cylindrical seating surface. The seating and contact surfaces should not be interrupted by grooves, holes or other recesses. The accuracy of mating parts must meet specific requirements ➤ Table and ➤ Table.

Radial location

For secure radial location, tight fits are necessary

In addition to supporting the rings adequately, the bearings must also be securely located in a radial direction, to prevent creep of the bearing rings on the mating parts (shaft and housing bore) under load. This is generally achieved by means of tight fits between the bearing rings and the mating parts. If the rings are not secured adequately or correctly, this can cause severe damage to the bearings and adjacent machine parts. Influencing factors, such as the conditions of rotation, magnitude of the load, internal clearance, temperature conditions, design of the mating parts, mounting and dismounting options etc., must be taken into consideration in the selection of fits.

The following information provided in Technical principles must be taken into consideration in the design of bearing arrangements:

  • conditions of rotation ➤ link
  • tolerance classes for cylindrical shaft seats (radial bearings) ➤ Table
  • shaft fits ➤ Table
  • tolerance classes for bearing seats in housings (radial bearings) ➤ Table
  • housing fits ➤ Table

Axial location

The bearings must also be securely located in an axial direction

As a tight fit alone is not normally sufficient to also locate the bearing rings securely on the shaft and in the housing bore in an axial direction, this must usually be achieved by means of an additional axial location or retention method. The axial location of the bearing rings must be matched to the type of bearing arrangement. Shaft and housing shoulders, retaining rings etc., are fundamentally suitable ➤ Figure, ➤ Figure and ➤ Figure. For locating bearings and for bearings with a split inner ring (type NKIB), axial abutment of the bearing rings on both sides is particularly important.

Types NX and NX..-Z

Axial location by snap ring

With types NX and NX..-Z, the retaining ring is inserted in the bearing slot in the bearing outer ring ➤ Figure. Snap rings which are inserted in the slot are a particularly compact and cost-effective way of locating the bearings axially in the housing. Suitable snap rings ➤ link. The snap rings must be ordered in addition to the bearing.

Combined needle roller bearing NX with a retaining ring located axially in the housing


Annular slot with retaining ring

Type NKX, NKX..-Z

The axial location of these bearings in one direction can take place by means of the needle roller bearing with integrated housing locating washer.

Dimensional, geometrical and running accuracy of cylindrical bearing seats (bearings with inner ring)

Tolerance classes and surface designs for the shaft and the housing bore ➤ Table and ➤ Table.

Tolerance classes and surface design for the shaft – bearings with inner ring

Series

Shaft tolerance

Roundness tolerance

Parallelism tolerance

max.

max.

NKIA, NKIB

k6 Ⓔ

IT4/2

IT4

NX, NKX, NKXR

k6 Ⓔ IT4/2 IT4

Tolerance classes and surface design for the housing bore

Series

Bore tolerance
to ISO 286-2

Roundness tolerance

Parallelism tolerance

max.

max.

NKIA, NKIB

M6 Ⓔ

IT5/2

IT4

NX, NKX, NKXR

K6 Ⓔ,

M6 Ⓔ (for rigid bearing arrangements)

IT5/2 IT4


Numerical values for ISO standard tolerances (IT grades) to ISO 286-1:2010

IT grade

Nominal dimension in mm

over

6

10

18

30

50

incl.

10

18

30

50

80

Values in μm

IT4

4

5

6

7

8

IT5

6

8

9

11

13

IT6

9

11

13

16

19

IT7

15

18

21

25

30

Roughness of cylindrical bearing seating surfaces

Ra must not be too high

The roughness of the bearing seats must be matched to the tolerance class of the bearings. The mean roughness value Ra must not be too high, in order to maintain the interference loss within limits. The shafts must be ground, while the bores must be precision turned. Guide values as a function of the IT grade of bearing seating surfaces ➤ Table.

Roughness values for cylindrical bearing seating surfaces – guide values

Nominal diameter
of the bearing seat

d (D)

Recommended mean roughness value
for ground bearing seats

Ramax

mm

μm

Diameter tolerance (IT grade)

over

incl.

IT7

IT6

IT5

IT4

‒

80

1,6

0,8

0,4

0,2


Mounting dimensions

The contact surfaces for the rings must be of sufficient height

The mounting dimensions of the shaft and housing shoulders, spacer rings and retaining rings etc., must ensure that the contact surfaces for the bearing rings are of sufficient height. Proven mounting dimensions for the radii and diameters of abutment shoulders are given in the product tables ➤ link. These dimensions are limiting dimensions (maximum or minimum dimensions); the actual values should not be higher or lower than specified.

The transition from the bearing seat to the abutment shoulder must be designed with rounding to DIN 5418 or an undercut to DIN 509. The maximum chamfer dimensions for the inner rings in accordance with DIN 620-6 must be taken into consideration.

For NKX and NKXR, the axial bearing component must be free in the housing

In order to avoid double fits, the diameter of the contact surface for the housing locating washer in the adjacent construction must be at least +0,5 mm larger than dimension D1 and D2 of the bearing washer in bearings NKX and NKXR ➤ Figure. Values for diameters D1 and D2 ➤ link.

Free housing locating washer in the adjacent construction for NKX and NKXR

D1 = dimension of housing locating washer without end cap

D2 = dimension of housing locating washer with end cap

Raceway for bearings without an inner ring (direct bearing arrangement)

Produce the raceway as a rolling bearing raceway

Where needle roller bearings without an inner ring are used (so-called direct bearing arrangements), the rolling elements run directly on the shaft. In these bearings, the raceway for the rolling elements on the shaft must be produced as a rolling bearing raceway (hardened and ground). Tolerances and surface designs are shown in ➤ Table. The surface hardness of the raceway must be 670 HV to 840 HV, the hardening depth CHD or SHD must be sufficiently large. If the shaft cannot be produced as a raceway, the bearings can be combined with inner rings IR ➤ section and ➤ link.

Tolerance classes and surface design for the shaft (direct bearing arrangement) – without inner ring

Series

Shaft tolerance

Roundness tolerance

Parallelism tolerance

Recommended mean roughness value

Ramax (Rzmax)

max.

max.

μm

NX, NKX, NKXR

k6 Ⓔ

IT3

IT3

0,1 (0,4)

Shaft raceway designed in accordance with DIN 617

If the surface of the shaft raceway is produced to DIN 617, the basic load ratings Cr in the product tables must be reduced by 15%.

Steels for the raceway

Through hardening steels

Through hardening steels in accordance with ISO 683-17 (e. g. 100Cr6) are suitable as materials for rolling bearing raceways in direct bearing arrangements. These steels can also be surface layer hardened.

Case hardening steels

Case hardening steels must correspond to DIN EN ISO 683-17 (e. g. 17MnCr5, 18CrNiMo7-6) or EN 10084 (e. g. 16MnCr5).

Steels for inductive surface layer hardening

For flame and induction hardening, steels in accordance with DIN EN ISO 683-17 (e. g. C56E2, 43CrMo4) or DIN 17212 (e. g. Cf53) should be used.

Raceway hardness of less than 670 HV

If the raceway fulfils the requirements for rolling bearing materials but the raceway hardness is less than 670 HV, the load on the bearing arrangement cannot be as high as the full load carrying capacity of the bearing. In order to determine the dynamic and static load carrying capacity of the bearing arrangement, the basic dynamic load rating C of the bearings must be multiplied by the reduction factor fH (dynamic hardness factor) and the basic static load rating C0r by the reduction factor fH0 (static hardness factor) ➤ Figure and ➤ Figure.

Dynamic hardness factor at reduced hardness of raceways/rolling elements

fH = dynamic hardness factor

HV, HRC = surface hardness

Static hardness factor at reduced hardness of raceways/rolling elements

fH0 = static hardness factor

HV, HRC = surface hardness


Roller


Ball

Determining the case hardening depth

Approximation value for case hardening depth

An approximation value for determining the minimum hardness depth is given in ➤ Equation. The reference value for the load present is the equivalent stress in accordance with the distortion energy hypothesis (DEH) as a function of the rolling element diameter Dw and the magnitude of the load.

Case hardening depth


Legend

CHD mm

Case hardening depth

Dw mm

Rolling element diameter

The local hardness must always be above the local requisite hardness, which can be calculated from the equivalent stress.

Determining the surface hardening depth

In these surface hardening methods, the load and contact geometry must be taken into consideration when determining the requisite hardening depth.

For calculation of the surface hardening depth SHD ➤ Equation:

Surface hardening depth


Legend

SHD mm

Surface hardening depth

Dw mm

Rolling element diameter

Rp0,2 N/mm2

Yield point of base material

Mounting and dismounting

The mounting and dismounting options for combined needle roller bearings, by thermal, hydraulic or mechanical methods, must be taken into consideration in the design of the bearing position.

As the bearings are not self-retaining, they are easy to mount

Combined needle roller bearings without an end cap are not self-retaining. As a result, the bearing parts can be mounted separately from each other ➤ section. This gives simplified mounting of the bearings, especially when the two bearing rings have a tight fit.

Schaeffler Mounting Handbook

Rolling bearings must be handled with great care

Rolling bearings are well-proven precision machine elements for the design of economical and reliable bearing arrangements, which offer high operational security. In order that these products can function correctly and achieve the envisaged operating life without detrimental effect, they must be handled with care.

The Schaeffler Mounting Handbook MH 1 gives comprehensive information about the correct storage, mounting, dismounting and maintenance of rotary rolling bearings http://www.schaeffler.de/std/1B68. It also provides information which should be observed by the designer, in relation to the mounting, dismounting and maintenance of bearings, in the original design of the bearing position. This book is available from Schaeffler on request.

Legal notice regarding data freshness

The further development of products may also result in technical changes to catalogue products

Of central interest to Schaeffler is the further development and optimisation of its products and the satisfaction of its customers. In order that you, as the customer, can keep yourself optimally informed about the progress that is being made here and with regard to the current technical status of the products, we publish any product changes which differ from the printed version in our electronic product catalogue.

We therefore reserve the right to make changes to the data and illus­trations in this catalogue. This catalogue reflects the status at the time of printing. More recent publications released by us (as printed or digital media) will automatically precede this catalogue if they involve the same subject. Therefore, please always use our electronic product catalogue to check whether more up-to-date information or modification notices exist for your desired product.

Further information

In addition to the data in this chapter, the following chapters in Technical principles must also be observed in the design of bearing arrangements:

  • Determining the bearing size ➤ link
  • Rigidity ➤ link
  • Friction and increases in temperature ➤ link
  • Speeds ➤ link
  • Bearing data ➤ link
  • Lubrication ➤ link
  • Sealing ➤ link
  • Design of bearing arrangements ➤ link
  • Mounting and dismounting ➤ link

© Schaeffler Group USA