• Machined Needle Roller Bearings


Product features


• Improved raceway geometry
• Improved raceway surfaces
• Additional applications are possible due to the optimized heat treatment and/or coating

Technical advantages

• Higher dynamic load rating Cr
• Higher static load rating C0r
• Higher precision
• Up to 50% less friction with plastic cage
• Lower operating temperature

Customer benefits

• Up to 50% longer rating and operating life
• Increased reliability
• Downsizing possible, higher power density
• Reduced overall operating costs (TCO)
• Reduced grease and oil consumption
• Increased energy efficiency

Applications

• Gripper shaft bearings in printing machines
• Main cylinder bearings in flexoprinting machines
• NK and RNA in mold carrier axes used in injection stretch blow molding machines (food processing and packaging industry)

© Schaeffler Group USA