00:38:14 GMT+0000 (Coordinated Universal Time)

SHIMS-CASE-ABC-10/12
Shims set in case
BETEX Shims, 3 sizes (A 50 mm, B 75 mm, C 100 mm), each in 12 different thicknesses of 10 pieces each
Information produit
Cotes métriques
Cotes impériales
Dimensions
50 x 50 | Size A (mm) | |
75 x 75 | Size B (mm) | |
100 x 100 | Size C (mm) | |
dK | 0.025 mm | Thickness |
dN | 0.05 mm | Thickness |
dP | 0.1 mm | Thickness |
dQ | 0.15 mm | Thickness |
dR | 0.2 mm | Thickness |
dS | 0.25 mm | Thickness |
dT | 0.4 mm | Thickness |
dU | 0.5 mm | Thickness |
dV | 0.7 mm | Thickness |
dW | 1 mm | Thickness |
dX | 2 mm | Thickness |
dY | 3 mm | Thickness |
≈m | 13 kg | Poids |
Additional information
36 x 10 = 360 | Number of shims included in delivery | |
Carrying case | Case variant | |
420 x 330 x 180 | Dimensions case (mm) | |
Can be refilled with shims in packs of 10 of the corresponding sizes and thicknesses | Note |
Téléchargements :
Votre alternative produit actuelle
Version | ABC | Sizes 50/75/100 |
Produits récemment consultés