15:26:32 GMT+0000 (Coordinated Universal Time)


UCT216
Take-up housing unit
Paliers auto-aligneurs UCT, corps de palier en fonte, roulement auto-aligneur avec vis sans tête dans la bague intérieure, étanchéité RSR, pour mouvements linéaires
Information produit


Main Dimensions & Performance Data
d | 80 mm | Bore diameter |
H | 184 mm | Height |
L | 235 mm | Length total |
C0r | 54,000 N | Basic static load rating, radial |
Cur | 2,700 N | Fatigue load limit, radial |
Cr | 76,000 N | Basic dynamic load rating, radial |
≈m | 8.09 kg | Poids |
Mounting dimensions
A1 | 26 mm | Width guidance groove |
0.3 mm | Upper width guidance groove tolerance | |
0 mm | Lower width guidance groove tolerance | |
H1 | 165 mm | Distance guidance grooves |
0 mm | Upper distance guidance groove tolerance | |
-0.8 mm | Lower distance guidance groove tolerance | |
N | 41 mm | Fixing bore |
Dimensions
L1 | 140 mm | Distance shaft axis |
L2 | 21 mm | Length fixed link |
L3 | 121 mm | Length guidance groove |
A | 70 mm | Width housing fixing side |
N1 | 32 mm | Width recess |
N2 | 70 mm | Height recess |
B | 82.6 mm | Width inner ring |
S1 | 49.3 mm | Distance of raceway to locking collar |
T | 111 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 51 mm | Width housing |
Additional information
T216 | Housing | |
UC216 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Téléchargements :
Votre alternative produit actuelle
Matériaux | GG | Grey cast iron |