12:24:37 GMT+0000 (Coordinated Universal Time)


UKT216
Take-up housing unit
Housing units UKT, cast iron housing, radial insert ball bearing with adapter sleeve, RSR seals, for linear motion
Information produit


Main Dimensions & Performance Data
d | 70 mm | Bore diameter |
H | 184 mm | Height |
L | 235 mm | Length total |
B1 | 78 mm | Locking collar total width |
≈m | 8.63 kg | Poids |
Mounting dimensions
A1 | 26 mm | Width guidance groove |
0.3 mm | Upper width guidance groove tolerance | |
0 mm | Lower width guidance groove tolerance | |
H1 | 165 mm | Distance guidance grooves |
0 mm | Upper distance guidance groove tolerance | |
-0.8 mm | Lower distance guidance groove tolerance | |
N | 41 mm | Fixing bore |
Dimensions
L1 | 140 mm | Distance shaft axis |
L2 | 21 mm | Length fixed link |
L3 | 121 mm | Length guidance groove |
A | 70 mm | Width housing fixing side |
N1 | 32 mm | Width recess |
N2 | 70 mm | Height recess |
T | 111 mm | Height housing fixing side |
Q | M6 | Connection thread for lubrication |
A2 | 51 mm | Width housing |
Additional information
T216 | Housing | |
UK216 | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Téléchargements :
Votre alternative produit actuelle
Material | GG | Grey cast iron |