08:22:20 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
F | 125 mm | Raceway diameter inner ring |
B | 40 mm | Width |
-0.007 mm | Raceway diameter upper tolerance | |
-0.022 mm | Raceway diameter lower tolerance | |
rmin | 1.1 mm | Minimum chamfer dimension |
≈m | 849 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |