07:45:19 GMT+0000 (Coordinated Universal Time)



22320-E1-XL
Roulement à rotule sur 2 rangées de rouleaux
Roulements à rotule sur 2 rangées de rouleaux 223..-E1, dimensions principales selon DIN 635-2
Remplace
22320-E1, 22320E1
Information produit


Main Dimensions & Performance Data
d | 100 mm | Bore diameter |
D | 215 mm | Outside diameter |
B | 73 mm | Width |
Cr | 810,000 N | Basic dynamic load rating, radial |
C0r | 920,000 N | Basic static load rating, radial |
Cur | 77,000 N | Fatigue load limit, radial |
nG | 3,300 1/min | Limiting speed |
nϑr | 2,380 1/min | Reference speed |
≈m | 13.12 kg | Poids |
Mounting dimensions
da min | 114 mm | Minimum diameter shaft shoulder |
Da max | 201 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum recess radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 184.7 mm | Bore diameter outer ring |
d2 | 130.2 mm | Raceway diameter of the inner ring |
ds | 6.3 mm | Diameter lubrication hole |
ns | 12.2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.33 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.03 | Dynamic axial load factor |
Y2 | 3.02 | Dynamic axial load factor |
Y0 | 1.98 | Static axial load factor |
Produits récemment consultés