01:46:04 GMT+0000 (Coordinated Universal Time)

ARCALUB-X.CHAIN-PINION-16B1-Z8-G
Chain lubrication pinion
Chain lubrication pinion simplex, Lubricant feed axial
Product information

Metric
Imperial
Technical data
Lubrication of chains | Usage | |
Simplex (single-row) | Design | |
axial | Lubricant feed | |
top | 0 °C … +60 °C | Operating temperature |
7 m/s | Max. permissible circumferential speed at outside diameter | |
Oil | Lubricant | |
16 B-1 | Chain type according to ISO 606 | |
z | 8 | Teeth number |
d | 66.37 mm | Pitch circle diameter |
da | 75 mm | |
db | 48 mm | |
B1 | 40 mm | |
B2 | 10 mm | |
L1 | 30 mm | |
L2 | 40.5 mm | |
L3 | 40 mm | |
L4 | 81.2 mm | |
W | 15 mm | Width across flats |
≈m | 0.4 kg | Weight |
Downloads:
Your current product variant
Version | AB-/B-1 | Chain lubrication pinions, simplex design |