01:55:35 GMT+0000 (Coordinated Universal Time)

MF-GENERATOR2.5-44KW-500V
Générateur moyenne fréquence
MF-GENERATOR 2,5 - 44 kW
Remplace
325445001
Information produit
Données techniques
P | 44 kW | Power |
10 – 25 kHz | MF Frequency range | |
U | 500 V | Voltage |
CA triphasé | Current type | |
I | 55 A | Amperage |
f | 50 – 60 Hz | Power frequency |
3,5” | Dimensions display | |
600 x 650 x 580 | Dimensions of generator [LxWxH] (mm) | |
≈m | 78 kg | Poids |
Fonctions
+ | Forced air cooling | |
for type K thermocouple | Temperature measurement | |
± 3.5 °C / ± 6.3 °F | Accuracy | |
+ | Inductor recognition | |
yes, for max 300 °C / 572 °F | Temperature sensor | |
+ | Extra thermocouple input | |
+ | Heat curve in display | |
via touchscreen | Setpoint power | |
via touchscreen | Setpoint temperature | |
+ | Setpoint temperature curve | |
via touchscreen | Setpoint timer | |
via touchscreen | Selection operating mode | |
Setpoint and actual value on touchscreen | Digital readings temperature | |
Setpoint and actual value on touchscreen | Digital readings time | |
Actual value on touchscreen | Digital readings power | |
Actual value on touchscreen | Digital readings frequency | |
— | USB connection | |
— | Network connection | |
— | Heating log |
information additionnelle
Installation in operational state: green flash light | Signaling by ... | |
Error message: red continuous light/acoustic signal | Signaling by ... | |
End of heating cycle: green continuous light/acoustic signal | Signaling by ... | |
Option | Trolley | |
Option | Signal tower |
Téléchargements :
Votre alternative produit actuelle
Series | 2.5 | Standard |
Version | 44 | Power 44 kW |