21:58:21 GMT+0000 (Coordinated Universal Time)

LASER-TRUMMY2
Jauge de tension de courroie
Système de mesure de la tension de courroie
Remplace
780703
Information produit
Cotes métriques
Cotes impériales
Données techniques
10 Hz – 800 Hz | Measuring range frequency | |
> 150 mm | Minimum free belt strand | |
< 1% | Digital sampling error | |
± 1 Hz | Display error | |
< 5% | Total error | |
+10 °C ... +50 °C | Operating temperature | |
Plastic (ABS) | Housing material | |
2 lines LCD, 16 characters | Display | |
10 | Available languages | |
≤ 9,99 m | Input limit free strand length | |
≤ 9,999 kg/m | Input limit belt mass | |
Battery (9 V) | Power supply | |
max. 2 years (periodic) | Calibration (recommended) | |
80 x 126 x 37 | Dimensions device (mm) | |
255 x 210 x 60 | Dimensions Case (mm) | |
≈m | 0.98 kg | Poids |
information additionnelle
1 pc. measuring instrument, 1 pc. measurement sensor with cable, 1 pc. plug-in sensor, 1 pc. battery, 1 pc. transport case | Included in delivery |
Téléchargements :