Automatic Lubricators CONCEPT
The automatic lubricators of the Concept-family supply lubrication positions like rolling bearings, plain bearings, gearings or chains with the right lubricant quantity in defined intervals.
With single point devices, like the Concept1, which is suitable as entry-level device into automatic lubrication and for less critical applications to electromechanical multi point lubricators, like the Concept2, Concept4 and Concept8, which can even be integrated into machine control systems, devices for various requirements are available.
Selected greases out of the Schaeffler Arcanol portfolio for high loads, high temperatures and multi-purpose greases are available.
The lubricators are suitable for the filling with lubricants from other manufacturers as well as for refilling, which expands the possible applications and saves the environment as well.
Please wait...