03:41:39 GMT+0000 (Coordinated Universal Time)
![00014D0D 00014D0D](https://cdn.schaeffler-ecommerce.com/cdn/00014D0D_d.png)
![manufacturer-logo](/_ui/responsive/theme-alpha/images/FAG_logo.png)
![brand-logo](/_ui/responsive/theme-alpha/images/xlife_logo.png)
7305-B-XL-TVP
Angular contact ball bearing
Angular contact ball bearing 73..-B-XL-TVP, single row, X-life, plastic cage
Replaces
7305-B-TVP, 7305B.TVP
Product information
![7305-B-XL-TVP 7305-B-XL-TVP](https://cdn.schaeffler-ecommerce.com/cdn/0000A01B_a.png)
![7305-B-XL-TVP 7305-B-XL-TVP](https://cdn.schaeffler-ecommerce.com/cdn/0000A020_a.png)
Metric
Imperial
Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 17 mm | Width |
Cr | 30,000 N | Basic dynamic load rating, radial |
C0r | 15,800 N | Basic static load rating, radial |
Cur | 1,100 N | Fatigue load limit, radial |
nG | 15,800 1/min | Limiting speed |
nϑr | 9,800 1/min | Reference speed |
≈m | 0.22 kg | Weight |
Mounting dimensions
da min | 32 mm | Minimum diameter of shaft shoulder |
Da max | 55 mm | Maximum diameter of housing shoulder |
Db max | 57.8 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius of shaft |
ra1 max | 0.6 mm | Maximum fillet radius of housing |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
D1 | 48 mm | Shoulder diameter on outer ring wide side face |
d1 | 39.9 mm | Shoulder diameter on inner ring wide side face |
a | 26.8 mm | Distance between the apexes of the pressure cones |
α | 40 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |