12:00:15 GMT+0000 (Coordinated Universal Time)



QJ207-XL-MPA
Four-point contact bearing
Four point contact bearing QJ2..-XL-MPA, X-life, solid brass cage
Replaces
QJ207-MPA
Product information


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 17 mm | Width |
Cr | 45,000 N | Basic dynamic load rating, radial |
C0r | 35,500 N | Basic static load rating, radial |
Cur | 2,470 N | Fatigue load limit, radial |
nG | 19,800 1/min | Limiting speed |
nϑr | 8,500 1/min | Reference speed |
≈m | 0.342 kg | Weight |
Mounting dimensions
da min | 42 mm | Minimum diameter shaft shoulder |
Da max | 65 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1.1 mm | Minimum chamfer dimension |
D1 | 59.05 mm | Shoulder diameter outer ring |
d1 | 47.95 mm | Shoulder diameter inner ring |
a | 37.5 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |