19:32:44 GMT+0000 (Coordinated Universal Time)


AXK3047-A
Cage à aiguilles axiale
Cages à aiguilles axiales, a simple effet, selon DIN 5405-2
Product information


Main Dimensions & Performance Data
Dc1 | 30 mm | Bore diameter cage |
Dc | 47 mm | Outside diameter |
Dw | 2 mm | Rolling element diameter |
Ea | 46 mm | Raceway dimension |
Eb | 34 mm | Raceway dimension |
ca | 16,400 N | Basic dynamic load rating, axial |
c0a | 70,000 N | Basic static load rating, axial |
cua | 7,200 N | Fatigue load limit, axial |
nG | 7,500 1/min | Limiting speed |
nϑr | 3,200 1/min | Reference speed |
≈m | 8.236 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
AS3047 | Axial bearing washer |
Downloads: