17:19:45 GMT+0000 (Coordinated Universal Time)


CSXF140
Four-point contact bearing
Four point contact bearing, Thin section bearing CSXF, brass sheet metal cage
Product information

Main Dimensions & Performance Data
d | 355.6 mm | Bore diameter |
D | 393.7 mm | Outside diameter |
B | 19.05 mm | Width |
Cr | 48,500 N | Basic dynamic load rating, radial |
C0r | 116,000 N | Basic static load rating, radial |
nG | 700 1/min | Limiting speed |
≈m | 2.72 kg | Weight |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
d1 | 369.7 mm | Shoulder diameter inner ring |
D1 | 379.6 mm | Shoulder diameter outer ring |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.