17:23:16 GMT+0000 (Coordinated Universal Time)
Product information






Metric
Imperial
n.r.
F | Cage material | |
≈m | 219 g/m | Weight |
Main Dimensions & Performance Data
lk max | 3,500 mm | Max. length 1 |
DW | 2 mm | Rolling element diameter |
b | 19.2 mm | |
C | 30,300 N | Load capacity dyn. 2 |
C0 | 97,200 N | Load capacity stat. 2 |
Mounting dimensions
EB | 19.6 mm | |
Tol EB | +0,2 | Tolerance |
EB1 | 17 mm | Min. |
EH | 1.7 mm |
Dimensions
LW | 4.8 mm | Length rolling element |
b1 | 8 mm | |
jk | 4 mm | |
ak1 | 3 mm |
Footnotes
1
Length tolerance: +0/–1 · jk.
2
The values are valid for a theoretical cage length of 100 mm in load direction F.
Downloads:
Your current product variant
Size code | 19 | |
Number of rolling element rows | ZW | Double-row design |