20:41:11 GMT+0000 (Coordinated Universal Time)
RNAO35X45X17-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Replaces
RNAO35X45X17
Product information
Metric
Imperial
Main Dimensions & Performance Data
Fw | 35 mm | Under roller diameter |
D | 45 mm | Outside diameter |
C | 17 mm | Width, outer ring |
Cr | 23,500 N | Basic dynamic load rating, radial |
C0r | 38,500 N | Basic static load rating, radial |
Cur | 6,200 N | Fatigue load limit, radial |
nG | 13,100 1/min | Limiting speed |
nϑr | 7,700 1/min | Reference speed |
≈m | 69 g | Weight |
Mounting dimensions
Db | 35.6 mm | Shoulder diameter axial guidance NK/housing |
db | 39.4 mm | Shoulder diameter axial guidance NK/shaft |
Da | 40.5 mm | Shoulder diameter outer ring |
ra max | 0.3 mm | Maximum recess radius |
Dimensions
E | 40 mm | Raceway diameter outer ring |
rmin | 0.3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |