04:44:48 GMT+0000 (Coordinated Universal Time)


222SM300-MA
Spherical Roller Bearing
Spherical roller bearings 222SM, Split spherical roller bearings
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 300 mm | Bore diameter |
D | 580 mm | Outside diameter |
C | 150 mm | Width, outer ring |
Cr | 2,650,000 N | Basic dynamic load rating, radial |
C0r | 4,050,000 N | Basic static load rating, radial |
Cur | 236,000 N | Fatigue load limit, radial |
nG | 480 1/min | Limiting speed |
Fa max | 60,500 N | Maximum axial load |
≈m | 214 kg | Weight |
Mounting dimensions
Mi | 295 Nm | Tightening torque clamping screw |
Ma | 120 Nm | Tightening torque clamping screw |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
B | 212 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.24 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.84 | Dynamic axial load factor |
Y2 | 4.23 | Dynamic axial load factor |
Y0 | 2.78 | Static axial load factor |
Additional information
22264K | Bearing designation | |
H3164-HG | Adapter sleeve | |
SNS2264-H-D | Housing |
