05:07:41 GMT+0000 (Coordinated Universal Time)
22228-E1A-XL-K-M-C4
Spherical Roller Bearing
Spherical roller bearing 222..-E1A-XL-K-M, symmetric 2 outer ribs
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 250 mm | Outside diameter |
B | 68 mm | Width |
Cr | 870,000 N | Basic dynamic load rating, radial |
C0r | 1,040,000 N | Basic static load rating, radial |
Cur | 100,000 N | Fatigue load limit, radial |
nG | 3,150 1/min | Limiting speed |
nϑr | 2,250 1/min | Reference speed |
≈m | 13.802 kg | Weight |
Mounting dimensions
da min | 154 mm | Minimum diameter shaft shoulder |
Da max | 236 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum recess radius |
da max | 164 mm | Maximum diameter of shaft shoulder |
db min | 149 mm | Minimum cavity diameter of the sleeve |
Ba min | 8 mm | Minimum cavity width of the sleeve |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 223.1 mm | Bore diameter outer ring |
d2 | 164.9 mm | Raceway diameter of the inner ring |
ds | 6.3 mm | Diameter lubrication hole |
ns | 12.2 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.25 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.67 | Dynamic axial load factor |
Y2 | 3.97 | Dynamic axial load factor |
Y0 | 2.61 | Static axial load factor |
Additional information
H3128 | Adapter sleeve | |
AHX3128 | Withdrawal sleeve |
Downloads:
Your current product variant
Design | E1A | without central rip |
Bore type | K | Tapered, taper 1:12 |
Cage | M | Brass Cage |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Relubrication feature | Standard |
Characteristics