11:27:25 GMT+0000 (Coordinated Universal Time)



22380-BEA-XL-MB1
Spherical Roller Bearing
Spherical roller bearing 223..-BEA-XL-MB1, symmetric 2 outer ribs with rib washer
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 400 mm | Bore diameter |
D | 820 mm | Outside diameter |
B | 243 mm | Width |
Cr | 7,800,000 N | Basic dynamic load rating, radial |
C0r | 10,500,000 N | Basic static load rating, radial |
Cur | 730,000 N | Fatigue load limit, radial |
nG | 850 1/min | Limiting speed |
nϑr | 410 1/min | Reference speed |
≈m | 613 kg | Weight |
Mounting dimensions
da min | 432 mm | Minimum diameter shaft shoulder |
Da max | 788 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum recess radius |
Dimensions
rmin | 7.5 mm | Minimum chamfer dimension |
D1 | 701.3 mm | Bore diameter outer ring |
ds | 12.5 mm | Diameter lubrication hole |
ns | 23.5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.31 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.21 | Dynamic axial load factor |
Y2 | 3.29 | Dynamic axial load factor |
Y0 | 2.16 | Static axial load factor |