04:49:09 GMT+0000 (Coordinated Universal Time)
231/900-B-K-MB
Spherical Roller Bearing
Spherical roller bearing 231..-B-K-MB, symmetric 3 ribs
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 900 mm | Bore diameter |
D | 1,420 mm | Outside diameter |
B | 412 mm | Width |
Cr | 18,000,000 N | Basic dynamic load rating, radial |
C0r | 40,500,000 N | Basic static load rating, radial |
Cur | 2,600,000 N | Fatigue load limit, radial |
nG | 365 1/min | Limiting speed |
nϑr | 149 1/min | Reference speed |
≈m | 2,482 kg | Weight |
Mounting dimensions
da min | 948 mm | Minimum diameter shaft shoulder |
Da max | 1,372 mm | Maximum diameter of housing shoulder |
ra max | 10 mm | Maximum recess radius |
Dimensions
rmin | 12 mm | Minimum chamfer dimension |
ds | 12.5 mm | Diameter lubrication hole |
ns | 23.5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.29 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.33 | Dynamic axial load factor |
Y2 | 3.47 | Dynamic axial load factor |
Y0 | 2.28 | Static axial load factor |