11:27:23 GMT+0000 (Coordinated Universal Time)



23128-E1A-XL-M-C4
Spherical Roller Bearing
Spherical roller bearings 231..-E1A, main dimensions to DIN 635-2
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 225 mm | Outside diameter |
B | 68 mm | Width |
Cr | 760,000 N | Basic dynamic load rating, radial |
C0r | 1,010,000 N | Basic static load rating, radial |
Cur | 90,000 N | Fatigue load limit, radial |
nG | 3,000 1/min | Limiting speed |
nϑr | 1,930 1/min | Reference speed |
≈m | 10.2 kg | Weight |
Mounting dimensions
da min | 152 mm | Minimum diameter shaft shoulder |
Da max | 213 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum recess radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 201 mm | Bore diameter outer ring |
ds | 4.8 mm | Diameter lubrication hole |
ns | 9.5 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0.27 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2.49 | Dynamic axial load factor |
Y2 | 3.71 | Dynamic axial load factor |
Y0 | 2.43 | Static axial load factor |
Downloads:
Your current product variant
Design | E1A | without central rip |
Bore type | Z | Cylindrical |
Cage | M | Brass Cage |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Relubrication feature | Standard |
Characteristics