22:36:18 GMT+0000 (Coordinated Universal Time)


HK2212
Drawn cup needle roller bearing open end
Drawn cup needle roller bearings with open ends HK, to DIN 618/ISO 3245
Product information

Main Dimensions & Performance Data
Fw | 22 mm | Under roller diameter |
D | 28 mm | Outside diameter |
C | 12 mm | Width |
Cr | 9,100 N | Basic dynamic load rating, radial |
C0r | 13,400 N | Basic static load rating, radial |
Cur | 1,630 N | Fatigue load limit, radial |
nG | 11,700 1/min | Limiting speed |
nG Grease | 7,000 1/min | Limiting speed for grease lubrication |
nϑr | 8,900 1/min | Reference speed |
≈m | 14.764 g | Weight |
Dimensions
C1 | 12 mm | Width, outer ring |
rmin | 0.8 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Additional information
SD22X28X4 | Sealing ring | |
G22X28X4 | Sealing ring 2 | |
IR17X22X13-XL | Suitable inner rings IR |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |
Characteristics