19:57:06 GMT+0000 (Coordinated Universal Time)



NJ2204-E-XL-M1A-C3
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-M1A, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Product information

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 47 mm | Outside diameter |
B | 18 mm | Width |
Cr | 38,500 N | Basic dynamic load rating, radial |
C0r | 31,000 N | Basic static load rating, radial |
Cur | 5,200 N | Fatigue load limit, radial |
nG | 28,500 1/min | Limiting speed |
nϑr | 11,100 1/min | Reference speed |
≈m | 167 g | Weight |
Mounting dimensions
da min | 24 mm | Minimum diameter shaft shoulder |
da max | 26 mm | Maximum diameter of shaft shoulder |
Da max | 41 mm | Maximum diameter of housing shoulder |
dc min | 32 mm | Minimum shaft shoulder |
ra max | 1 mm | Maximum recess radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
r1 min | 0.6 mm | Minimum chamfer dimension |
s | 1.8 mm | Axial displacement |
E | 41.5 mm | Raceway diameter outer ring |
F | 26.5 mm | Raceway diameter inner ring |
D1 min | 38.8 mm | Minimum rib diameter outer ring |
d1 | 29.7 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ2204-E | L-washer |